IESNA:LM-63-2002
[TEST]P976416
[TESTLAB]INNOVATION CENTER(P3)
[ISSUEDATE]03/18/2025
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (P34443)
[MANUFAC]COOPER LIGHTING SOLUTIONS - METALUX
[LUMCAT]24SR-LD2-45-C-UNV-L930-CD1-U
[LUMINAIRE] METALUX SKYRIDGE 2x4 4500LM PACKAGE 90CRI 3000K CURVED REFLECTOR TROFFER
[LAMP] 3000K CCT, 90+ CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.27A 31.9W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90+
[_SEARCH_COLORTEMP]3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Area, Atrium, Classroom, Commercial, Educational, Entertainment, Hallway, Healthcare
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]4354.0
TILT=NONE
1 -1 1 37 5 1 1 2.0000 4.0000 0.0000
1.000 1 31.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1290.7 1295.2 1290.7 1281.8 1268.4 1250.6 1228.3 1204.5 1176.2 1142.0 
1106.3 1066.2 1021.6 974.0 920.5 869.9 813.4 753.9 697.4 639.4 
581.4 527.9 475.8 426.8 383.7 342.0 303.4 266.2 233.5 200.7 
171.0 141.3 116.0 87.7 61.0 32.7 0.0 
1290.7 1296.7 1314.5 1335.3 1357.7 1371.0 1375.5 1374.0 1362.1 1345.8 
1319.0 1287.8 1247.6 1200.0 1146.5 1088.5 1026.0 963.6 901.1 838.7 
782.2 730.1 678.1 632.0 587.4 547.2 510.0 472.9 434.2 398.5 
361.3 321.2 281.0 232.0 181.4 108.6 0.0 
1290.7 1302.6 1359.1 1409.7 1448.4 1478.1 1498.9 1507.8 1506.4 1493.0 
1470.7 1436.5 1396.3 1344.3 1286.3 1223.8 1153.9 1084.0 1015.6 944.3 
881.8 822.3 764.3 712.3 661.7 614.1 569.5 524.9 481.8 438.7 
395.5 352.4 304.8 243.9 178.4 95.2 0.0 
1290.7 1327.9 1406.7 1470.7 1522.7 1562.9 1588.1 1603.0 1606.0 1594.1 
1570.3 1533.1 1482.6 1423.1 1354.7 1278.8 1198.5 1115.3 1029.0 954.7 
877.3 808.9 743.5 684.0 629.0 579.9 532.4 489.2 446.1 406.0 
364.3 315.2 261.7 205.2 147.2 75.8 0.0 
1290.7 1327.9 1415.6 1482.6 1540.6 1583.7 1610.4 1625.3 1626.8 1616.4 
1591.1 1552.5 1497.4 1433.5 1357.7 1277.4 1191.1 1104.9 1023.1 936.8 
861.0 791.1 725.7 667.7 614.1 565.1 523.4 478.8 440.2 401.5 
361.3 307.8 255.8 202.2 139.8 72.9 0.0 
